System 55 BS 80 cr.white 2-g sock. BS 13 A SH [278201] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets cream white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 01 cream white glossy Quantity: 0 Stk Individual price: 18.12 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 p.white 2-g sock. BS 13 A SH [278203] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets pure white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 03 pure white glossy Quantity: 0 Stk Individual price: 18.12 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 anthracite 2-g sock. BS 13 A SH [278228] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets anthracite Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 28 anthracite Quantity: 0 Stk Individual price: 20.45 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 c.alum.(lac.) 2-g sock. BS 13 A SH [278226] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets colour aluminium (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 24.01 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 black m 2-g sock. BS 13 A SH [2782005] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets black matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 005 black matt (lacquered) Quantity: 0 Stk Individual price: 24.01 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 grey m 2-g sock. BS 13 A SH [2782015] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets grey matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 24.01 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 80 stainl.steel(lac.) 2-g sock. BS 13 A SH [2782600] British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm Socket outlets stainless steel (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² + 2.5 mm² Make: Gira Order No. 2782 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 27.24 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx