Gira System 55 cr.white sock. BS Round Pin 5 A SH [277201] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets cream white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 01 cream white glossy Quantity: 0 Stk Individual price: 15.97 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white sock. BS Round Pin 5 A SH [277203] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets pure white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 03 pure white glossy Quantity: 0 Stk Individual price: 15.97 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite sock. BS Round Pin 5 A SH [277228] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets anthracite Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 28 anthracite Quantity: 0 Stk Individual price: 18.27 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) sock. BS Round Pin 5 A SH [277226] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets colour aluminium (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 21.82 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) sock. BS Round Pin 5 A SH [2772005] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets black matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 005 black matt (lacquered) Quantity: 0 Stk Individual price: 21.82 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) sock. BS Round Pin 5 A SH [2772015] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets grey matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 21.82 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 stainl.steel(lac.) sock. BS Round Pin 5 A SH [2772600] British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55 Socket outlets stainless steel (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 20 mm Connection cross section - maximum: 2 x 4 mm² Make: Gira Order No. 2772 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 25.07 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx