Insert white USB pow.supply PD 1-g type C 65 W [236200]
USB power supply insert PD, 1-gang, 65 wattts Type C
USB socket outlets
white
Features:
- The USB power supply insert type C with Power Delivery facilitates rapid
charging where the device to be connected also has Power Delivery technology.
- The connected device determines the appropriate charge voltage from the
power supply options. 5, 9, 15 or 20 volts are possible with 3.25 amps. That
gives a charging capacity of up to 65 watts (20 V x 3.25 A).
- Adjustable charging is possible thanks to Power Delivery technology.
- Charging station for mobile device batteries with USB C connection.
- 1 USB type-C pin jack.
- Short-circuit-proof and overload-protected.
- Connection in accordance with USB Power Delivery Specification Revision 3.2.
Technical data:
Rated voltage: AC 220–240 V, 50/60 Hz
Output voltage: DC 5 to 20 V
Output current: max. 3.25 A
Power capacity: 15 to 65 W
Standby: < 0.09 W
Protection class: II
Connection cross section: max. 2.5 mm2
Installation depth: 32 mm
Ambient temperature: 0°C to +35°C
Make: Gira
Order No. 2362 00 white
Quantity: 0 Stk
Individual price: 79.41 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Insert black USB pow.supply PD 1-g type C 65 W [236300]
USB power supply insert PD, 1-gang, 65 wattts Type C
USB socket outlets
black
Features:
- The USB power supply insert type C with Power Delivery facilitates rapid
charging where the device to be connected also has Power Delivery technology.
- The connected device determines the appropriate charge voltage from the
power supply options. 5, 9, 15 or 20 volts are possible with 3.25 amps. That
gives a charging capacity of up to 65 watts (20 V x 3.25 A).
- Adjustable charging is possible thanks to Power Delivery technology.
- Charging station for mobile device batteries with USB C connection.
- 1 USB type-C pin jack.
- Short-circuit-proof and overload-protected.
- Connection in accordance with USB Power Delivery Specification Revision 3.2.
Technical data:
Rated voltage: AC 220–240 V, 50/60 Hz
Output voltage: DC 5 to 20 V
Output current: max. 3.25 A
Power capacity: 15 to 65 W
Standby: < 0.09 W
Protection class: II
Connection cross section: max. 2.5 mm2
Installation depth: 32 mm
Ambient temperature: 0°C to +35°C
Make: Gira
Order No. 2363 00 black
Quantity: 0 Stk
Individual price: 79.41 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx