System 55 cr.white object cont. btn I/F 4-g KNX [210101] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX cream white glossy Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 01 cream white glossy Quantity: 0 Stk Individual price: 140.04 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white object cont. btn I/F 4-g KNX [210103] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX pure white glossy Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 03 pure white glossy Quantity: 0 Stk Individual price: 140.04 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m object cont. btn I/F 4-g KNX [210127] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX pure white matt Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 27 pure white matt Quantity: 0 Stk Individual price: 140.04 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite object cont. btn I/F 4-g KNX [210128] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX anthracite Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 28 anthracite Quantity: 0 Stk Individual price: 141.91 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) object cont. btn I/F 4-g KNX [210126] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX colour aluminium (lacquered) Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 143.78 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) object cont. btn I/F 4-g KNX [2101005] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX black matt (lacquered) Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 005 black matt (lacquered) Quantity: 0 Stk Individual price: 143.78 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) object cont. btn I/F 4-g KNX [2101015] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX grey matt (lacquered) Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 143.78 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel object cont. btn I/F 4-g KNX [2101600] Object controller with button interface, 4-gang for KNX System 55 Gira operating devices for KNX stainless steel Features: - Four zero-voltage contacts can be connected to the binary input. - Input 1 can be used to connect a remote sensor for the temperature measurement in the floor. - Two inputs can be parameterised as outputs (max. 0.8 mA). - The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here. Controller - 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode). - Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling. - Preset control parameters for common radiators/cooling units. - Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked. - Valve protection function (valve is opened cyclically every 24 hours). - Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off) - Temperature detection via an internal and/or external sensor (average value calculation for large areas). Inputs - Free assignment of the functions switching, dimming, blind and value transmitter to the inputs. - Blocker for blocking individual inputs. - Behaviour upon bus voltage recovery can be configured separately for each input. - Telegram rate limiting. - Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction). - Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible. - Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set. - Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function. - Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller. Outputs - Independent switching of a maximum of 2 outputs. Technical data: KNX medium: TP256 Ambient temperature: -5 °C to +45 °C Cable length - Inputs and outputs: Max. 5 m - Temperature sensor: Max. 50 m Installation depth: 23 mm Notes: - No separate bus coupler is required. - The use of a switch terminal box for connection of the external inputs is recommended. - The object controller has no operating or display elements. Make: Gira Order No. 2101 600 stainless steel Quantity: 0 Stk Individual price: 145.65 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx