Door communication p.white SM video door st. 1-g [126966]
Surface-mounted door station video, 1 gang
Water-protected flush-mounted IP44Gira TX_44
pure white
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Door station with colour camera, door loudspeaker, and call button.
- Automatic day or night switching: the camera switches from day mode (colour
display) to night mode (black and white display) and back again at a defined
ambient brightness. Due to the high degree of light sensitivity in night mode,
good presentation results are achieved even in poor lighting conditions.
- LEDs ensure steady illumination of the field of view at close proximity in
night mode.
- Camera can be manually pivoted 20° horizontally and vertically. In
combination with the wide-angle lens, a very wide field of view results.
- Automatic background lighting compensation.
- Automatic white balance.
- Automatic gain control (AGC).
- Integrated camera heating with temperature detection.
- Sprayed-water proof cover plate.
- Camera cover plate made of impact-resistant plastic. Easy to replace if
damaged, e.g. due to vandalism.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Image capture element: CCD sensor 0.85 cm (1/3″)
Wide-angle lens: 150°
Visible range of detection: 100°
Detection range (when pivoted by 20°): 140°
Colour system: PAL
Pixels: 500 (H) x 582 (V)
Horizontal resolution: 380 TV lines
Switchover threshold for colour to B/W operation: 1 lx
Light sensitivity in B/W operation: 0.1 lx
Electronic shutter speed:: up to 1/100000 s
IR filter: integrated
Recommended installation height for camera: 1.50 m
Dimensions
- without camera: W 110 x H 253 x D 19 mm
- with camera: W 110 x H 253 x D 40 mm
- Name plate: W 62 x H 62 mm
Make: Gira
Order No. 1269 66 pure white
Quantity: 0 Stk
Individual price: 1,025.64 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Door communication anthracite(lac.) SM video door st. 1-g [126967]
Surface-mounted door station video, 1 gang
Water-protected flush-mounted IP44Gira TX_44
anthracite (lacquered)
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Door station with colour camera, door loudspeaker, and call button.
- Automatic day or night switching: the camera switches from day mode (colour
display) to night mode (black and white display) and back again at a defined
ambient brightness. Due to the high degree of light sensitivity in night mode,
good presentation results are achieved even in poor lighting conditions.
- LEDs ensure steady illumination of the field of view at close proximity in
night mode.
- Camera can be manually pivoted 20° horizontally and vertically. In
combination with the wide-angle lens, a very wide field of view results.
- Automatic background lighting compensation.
- Automatic white balance.
- Automatic gain control (AGC).
- Integrated camera heating with temperature detection.
- Sprayed-water proof cover plate.
- Camera cover plate made of impact-resistant plastic. Easy to replace if
damaged, e.g. due to vandalism.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Image capture element: CCD sensor 0.85 cm (1/3″)
Wide-angle lens: 150°
Visible range of detection: 100°
Detection range (when pivoted by 20°): 140°
Colour system: PAL
Pixels: 500 (H) x 582 (V)
Horizontal resolution: 380 TV lines
Switchover threshold for colour to B/W operation: 1 lx
Light sensitivity in B/W operation: 0.1 lx
Electronic shutter speed:: up to 1/100000 s
IR filter: integrated
Recommended installation height for camera: 1.50 m
Dimensions
- without camera: W 110 x H 253 x D 19 mm
- with camera: W 110 x H 253 x D 40 mm
- Name plate: W 62 x H 62 mm
Make: Gira
Order No. 1269 67 anthracite (lacquered)
Quantity: 0 Stk
Individual price: 1,036.85 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Door communication c.alum.(lac.) SM video door st. 1-g [126965]
Surface-mounted door station video, 1 gang
Water-protected flush-mounted IP44Gira TX_44
colour aluminium (lacquered)
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Door station with colour camera, door loudspeaker, and call button.
- Automatic day or night switching: the camera switches from day mode (colour
display) to night mode (black and white display) and back again at a defined
ambient brightness. Due to the high degree of light sensitivity in night mode,
good presentation results are achieved even in poor lighting conditions.
- LEDs ensure steady illumination of the field of view at close proximity in
night mode.
- Camera can be manually pivoted 20° horizontally and vertically. In
combination with the wide-angle lens, a very wide field of view results.
- Automatic background lighting compensation.
- Automatic white balance.
- Automatic gain control (AGC).
- Integrated camera heating with temperature detection.
- Sprayed-water proof cover plate.
- Camera cover plate made of impact-resistant plastic. Easy to replace if
damaged, e.g. due to vandalism.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Image capture element: CCD sensor 0.85 cm (1/3″)
Wide-angle lens: 150°
Visible range of detection: 100°
Detection range (when pivoted by 20°): 140°
Colour system: PAL
Pixels: 500 (H) x 582 (V)
Horizontal resolution: 380 TV lines
Switchover threshold for colour to B/W operation: 1 lx
Light sensitivity in B/W operation: 0.1 lx
Electronic shutter speed:: up to 1/100000 s
IR filter: integrated
Recommended installation height for camera: 1.50 m
Dimensions
- without camera: W 110 x H 253 x D 19 mm
- with camera: W 110 x H 253 x D 40 mm
- Name plate: W 62 x H 62 mm
Make: Gira
Order No. 1269 65 colour aluminium (lacquered)
Quantity: 0 Stk
Individual price: 1,036.85 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx