Door communication p.white SM door st. 6-g [126866]
Surface-mounted door station, 6-gang
Water-protected flush-mounted IP44Gira TX_44
pure white
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Low installation height of just 19 mm.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Dimensions
- Name plates: W 62 x H 18 mm
- : W 110 x H 253 x D 19 mm
Notes:
- Call buttons which are not required can be covered with the call-button
cover plate for call button, 3-gang.
Make: Gira
Order No. 1268 66 pure white
Quantity: 0 Stk
Individual price: 383.25 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Door communication anthracite(lac.) SM door st. 6-g [126867]
Surface-mounted door station, 6-gang
Water-protected flush-mounted IP44Gira TX_44
anthracite (lacquered)
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Low installation height of just 19 mm.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Dimensions
- Name plates: W 62 x H 18 mm
- : W 110 x H 253 x D 19 mm
Notes:
- Call buttons which are not required can be covered with the call-button
cover plate for call button, 3-gang.
Make: Gira
Order No. 1268 67 anthracite (lacquered)
Quantity: 0 Stk
Individual price: 395.96 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Door communication c.alum.(lac.) SM door st. 6-g [126865]
Surface-mounted door station, 6-gang
Water-protected flush-mounted IP44Gira TX_44
colour aluminium (lacquered)
Features:
- Fully pre-assembled surface-mounted door station for vertical
surface-mounted installation. This facilitates fast and clean installation.
- In the design of the Gira TX_44 design line.
- Torsion-resistant surface-mounted housing due to aluminium profile.
- Frame made of shatter-proof thermoplastic with high resistance to
ultraviolet light as well as a scratch-resistant, care-free surface.
- Theft protection ensured by screws with hexalobular socket.
- Signal transmission and supply of the audio and video components via
reverse-polarity-protected and short-circuit-proof 2-wire bus.
- One-man commissioning with simple commissioning procedure.
- Weather-resistant loudspeaker.
- High-quality electret microphone.
- Hands-free feature (voice-controlled talk-back with echo and background
noise suppression).
- Acknowledgement tone when call button is pressed.
- Voice volume adjustable.
- White call-button illumination with LED technology. Even, clearly visible
call button illumination is achieved via maintenance-free, energy-saving LED
technology.
- Sprayed-water proof call-button cover plate made of shock-resistant plastic.
- Name plate of the call button can be exchanged without tools and frame
removal.
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.deor the Gira inscription
software.
- Low installation height of just 19 mm.
Technical data:
Power supply: DC 26 V ± 2 V (by 2-wire bus)
Connections
- 2-wire bus: 2 x screw terminal
- Additional power supply: 2 x screw terminal
Protection class: IP44
Ambient temperature: -25 °C to +70 °C
Dimensions
- Name plates: W 62 x H 18 mm
- : W 110 x H 253 x D 19 mm
Notes:
- Call buttons which are not required can be covered with the call-button
cover plate for call button, 3-gang.
Make: Gira
Order No. 1268 65 colour aluminium (lacquered)
Quantity: 0 Stk
Individual price: 396.06 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx