Gira Standard 55 p.white cov.fr. 1-g in.sp. [109103] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 1-gang Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1091 03 1-gang Quantity: 0 Stk Individual price: 6.64 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 2-g hor. in.sp. [109203] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 2-gang horizontal Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1092 03 2-gang horizontal Quantity: 0 Stk Individual price: 12.32 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 2-g vrt. in.sp. [110203] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 2-gang vertical Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1102 03 2-gang vertical Quantity: 0 Stk Individual price: 12.32 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 3-g hor. in.sp. [109303] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 3-gang horizontal Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1093 03 3-gang horizontal Quantity: 0 Stk Individual price: 19.40 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 3-g vrt. in.sp. [110303] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 3-gang vertical Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1103 03 3-gang vertical Quantity: 0 Stk Individual price: 19.40 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 4-g hor. in.sp. [109403] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 4-gang horizontal Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1094 03 4-gang horizontal Quantity: 0 Stk Individual price: 28.27 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white cov.fr. 4-g vrt. in.sp. [111403] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 4-gang vertical Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1114 03 4-gang vertical Quantity: 0 Stk Individual price: 28.27 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white cov.fr. 5-g hor. in.sp. [109503] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 5-gang horizontal Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1095 03 5-gang horizontal Quantity: 0 Stk Individual price: 42.50 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white cov.fr. 5-g vrt. in.sp. [111503] Gira Standard 55 cover frame with inscription space pure white glossy Gira Standard 55 cover frame with inscription space 5-gang vertical Features: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Notes: - Not to be used with: surface-mounted housing with flat design, surface-mounted housing. Make: Gira Order No. 1115 03 5-gang vertical Quantity: 0 Stk Individual price: 42.50 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx