Standard 55, Gira E2 cr.white rocker 2-g + seal IP44 [026601] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets cream white glossy Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 01 cream white glossy Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 p.white rocker 2-g + seal IP44 [026603] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets pure white glossy Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 03 pure white glossy Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 p.white m rocker 2-g + seal IP44 [026627] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets pure white matt Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 27 pure white matt Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 anthracite rocker 2-g + seal IP44 [026628] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets anthracite Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 28 anthracite Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 c.alum.(lac.) rocker 2-g + seal IP44 [026626] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets colour aluminium (lacquered) Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 grey m(lac.) rocker 2-g + seal IP44 [0266015] Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2 Sealing sets grey matt (lacquered) Features: - In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. - Spare part for 0139 00. Notes: - Subject to availability. Scope of supply: - Sealing set including rocker, 2-gang for rocker switches and push rockers is included. Make: Gira Order No. 0266 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx